Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Socla
Description
EMARIS-LUG - Butterfly valve high performance - lug - bare shaft
Bill of material
Socla - EMARIS-LUG - 149F025802
DNM
DN
65 mm
REF
Reference
149F025802
POS
Position
Close
Open
BMAT
Body Mat.
Stainless Steel 316
DMAT
Disk Mat.
Stainless Steel 316
LMAT
Liner Mat.
Stainless Steel/PTFE
SMAT
Stem Mat.
F16PH
PN
Connecting flanges
10,16
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
10 bar
G2
PS G2
10 bar
L1B
PS L1b
10 bar
L2B
PS L2b
10 bar
G1B
PS G1b
10 bar
G2B
PS G2b
10 bar
CAT
Category
2
IS
Isotop
F07
CC
CxC
11 mm
A
175 mm
B
140 mm
C
178 mm
D
47 mm
H
19 mm
KG
Weight
9,35 kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes