Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Socla
Description
SYLAX-CF - Butterfly valve - central flange - bare shaft
Bill of material
Socla - SYLAX-CF - 149G41099N
DNM
DN
200 mm
REF
Reference
149G41099N
POS
Position
Close
Open
BMAT
Body Mat.
Ductile Iron Epoxy Coated
DMAT
Disk Mat.
Stainless Steel 316
LMAT
Liner Mat.
EPDM
SMAT
Stem Mat.
Stainless Steel 420
PN
Connecting flanges
6,10,16,ASA150
PFA
PFA Water
16 bar
L1
PS L1
10 bar
L2
PS L2
16 bar
G1
PS G1
x bar
G2
PS G2
10 bar
L1B
PS L1b
6 bar
L2B
PS L2b
10 bar
G1B
PS G1b
x bar
G2B
PS G2b
10 bar
CAT
Category
1
IS
Isotop
F10
CC
CxC
17 mm
A
245,5 mm
B
165 mm
C
340,5 mm
D
60 mm
H
25 mm
KG
Weigth
16,3 kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices