Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Socla
Description
LYCENE-LUG - Butterfly valve with PTFE liner - lug - bare shaft
Bill of material
Socla - LYCENE-LUG - 149F014796
DNM
DN
200 mm
REF
Reference
149F014796
POS
Position
BMAT
Body Mat.
Ductile Iron Epoxy Coated
DMAT
Disk Mat.
316L Stainless Steel
LMAT
Liner Mat.
Silicone/PTFE
SMAT
Stem Mat.
316L Stainless Steel
PN
Connecting flanges
10
PFA
PFA Water
10 Bar
L1
PS L1
10 Bar
L2
PS L2
10 Bar
G1
PS G1
10 Bar
G2
PS G2
10 Bar
L1B
PS L1b
6 Bar
L2B
PS L2b
6 Bar
G1B
PS G1b
x Bar
G2B
PS G2b
6 Bar
CAT
Category
2
IS
Isotop
F10
CC
CxC
17 mm
A
244,5 mm
B
164 mm
C
326,5 mm
D
60,5 mm
H
25 mm
KG
Weight
22,1 Kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices